For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
BKR VZ - 2-way ball valve in block design
Bill of material
BKR 10 VZ
DES
Identifier
BKR 10 VZ
DN
Nominal diameter
10 mm
G
Connecting thread
G 3/8" -19
LW
Clearance
10 mm
OP
Operating pressure
PN 500
AF
Width across flats
9 mm
SF
Safety factor
1.5
L
Length
73 mm
L1
Box length
43.2 mm
B
Box width
32 mm
H1
Box height
38 mm
H2
Connection height
16.25 mm
S
Plate height
3 mm
I
Thread length
14.5 mm
SW1
Width across flats
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.